EMVO 25 230V-AC 3/2 NC
Part no.: 10.05.01.00054
Solenoid valve EMVO for direct control of vacuum
Industries: Universal
| Nominal size | 25 (mm) |
| Nominal flow at 0.1 bar | 100.5 (m³/h) |
| Voltage DC | 230 V - AC |
| Function valve | 3/2 multiway valve |
| Control valve | Normally closed |
| Connection thread | G1"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Weight | 5.7 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 9 mm |
| D | 80 mm |
| G1 | G1"-F |
| G2 | G1"-F |
| G3 | G1"-F |
| H | 100 mm |
| H1 | 172 mm |
| L | 206 mm |
| L2 | 43 mm |
| X1 | 45 mm |
| Y1 | 80 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 25 mm |
| Control valve | Normally closed |
| Nominal flow at 0.1 bar | 100.5 m³/h |
| Nominal flow at 0.1 bar | 1'675 l/min |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Voltage DC | 230 V - AC |
| Closing time | 208 ms |
| Weight | 5.7 kg |
| Product family | EMVO |
Documentation
Documentation


