Schmalz

Bellows Suction Cups SPB4 (4.5 Folds)

Suction area (Ø) from 20 mm to 50 mm

Go directly to the products

Thin, steep sealing lip with flow fins ideal for rigid, bulging pouch packagings

Reinforced main body and folds prevent collapse when suction cup is stretched under vacuum

FDA-compliant silicone SI allows direct food contact

Design
  • Bellows suction cup SPB4 (1) with 4.5 folds and soft, flexible sealing lip
  • Specially reinforced suction bellows for additional stability
  • Mounting via connection element SC (3). Alternatively direct attachment on 3/8”- or 1/2” pipe on the machine side and mounting with a hose clamp (4)
  • All mounting elements with male thread include an integrated sealing ring
  • Optional clip-in filter as pre-filter (2)
Technical Data
  • Diameter: 20 to 50 mm
  • Material: SI (use in the food industry)
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Thread G1
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 27 results

SPB4 20 SI-55 G1/4-AG

Part no.: 10.01.06.03515

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds4.5
SPB4 20 SI-55 G3/8-AG

Part no.: 10.01.06.03516

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds4.5
SPB4 20 SI-55 G1/8-IG

Part no.: 10.01.06.03517

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds4.5
SPB4 20 SI-55 G3/8-IG

Part no.: 10.01.06.03519

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-F
Number of folds4.5
SPB4 20 SI-55 G1/4-IG

Part no.: 10.01.06.03518

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds4.5
SPB4 30 SI-55 G1/4-AG

Part no.: 10.01.06.03521

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds4.5
SPB4 30 SI-55 G3/8-AG

Part no.: 10.01.06.03522

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds4.5
SPB4 30 SI-55 G1/8-IG

Part no.: 10.01.06.03523

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds4.5
SPB4 30 SI-55 G1/4-IG

Part no.: 10.01.06.03524

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds4.5
SPB4 20 SI-55 G1/8-AG

Part no.: 10.01.06.03514

Bellows suction cup (round) for very uneven workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-M
Number of folds4.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart