Schmalz

Ordering information

The connections (geared) SXT-CON-GB are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly:

  • M component (grey) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • F component (black) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • Mounting set SXT - consisting of screws, washers and springs
Please try again later or contact your local contact person.

SXT-CON-GB-M-A2

Part no.: 10.07.13.00215

Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling

Industries: Automotive | Metal

MaterialAluminum
Connection 1Bolt with slot Ø19mm
ShapeMale
Product information
Design Data
Design image
Attribute Value
B 23  mm
D 35  mm
d 19  mm
d1 8,5  mm
H 46  mm
H2 12  mm
L 46,5  mm
L2 30  mm
L3 15  mm
Technical Data
Attribute Value
Material Aluminum
Shape Male
Weight 65  g
Product family SXT
Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart