
Part no.: 10.01.01.12917
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | M3-F |
| Product family | ANW |
| Material | Steel |
Minimized sizes allow direct installation of suction cups in the beam
Space-saving, as vacuum connection on the side
Connection threads from M3 to G1/2" allow the use of all standard suction cups

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.01.01.12917
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | M3-F |
| Product family | ANW |
| Material | Steel |

Part no.: 10.01.01.10149
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | M5-F |
| Product family | ANW |
| Material | Steel |

Part no.: 10.01.01.10112
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | G1/4"-M |
| Product family | ANW |
| Material | Aluminum |

Part no.: 10.01.01.10113
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | G1/8"-M |
| Product family | ANW |
| Material | Aluminum |

Part no.: 10.01.01.10111
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | G1/2"-M |
| Product family | ANW |
| Material | Steel |

Part no.: 10.01.01.11618
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | G3/8"-M |
| Product family | ANW |
| Material | Steel |