EVE-TR 40 AC3 IE3-TYP2 VBV
Part no.: 11.01.40.00897
Oil-free pump with constant suction rate, robust, requires little maintenance
| Sound pressure level at 50 Hz | 67 (dB(A)) |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Suction rate (50 Hz) | 40 (m³/h) |
| Suction rate (60 Hz) | 48 (m³/h) |
| Vacuum (50 Hz) | -600 (mbar) |
| Rated power at 50 Hz | 1.3 (kW) |
| Rated power at 60 Hz | 1.5 (kW) |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Weight | 40 (kg) |
| Category | Electrical vacuum generation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 572 mm |
| L2 | 131 mm |
| B | 280 mm |
| B2 | 51 mm |
| H | 290 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 40 kg |
| Category | Electrical vacuum generation |
Documentation
Documentation

