- Ergonomic and health-friendly, health-protective transportation of different loads at the workplace
- Hygiene-oriented design for low dirt accumulation and easy cleaning
- The perfect complement to the vacuum tube lifter Jumbo Hygienic
- Flexible integration through column or ceiling mounting
Vacuum tube lifter JumboSprint Hygienic
The vacuum handling solution for ergonomic applications in cleanrooms, wet and hygienic areas with high hygiene requirements
From pharmaceutical production cleanrooms to hygienic food-processing areas and other industries with the highest cleanliness requirements: The JumboSprint Hygienic enables ergonomic, safe handling and ensures efficient material flow.
Increased productivity through reduced handling and loading times as well as safe, damage-free gripping with vacuum
Easy and fast cleaning thanks to tool-free disassembly, easy-to-clean protective tube and high resistance to cleaning agents
Minimal opportunities for powder and germs accumulation due to low-crack, low-gap design and high-quality surface polishing
No alteration of the handled goods through the use of non-reactive, non-crumbling and non-absorbent materials
With optional HEPA filter: Prevents deposits inside the lift tube and environmental contamination
Material Handling for Pharmaceutical Production: PalPharma
Safe and efficient handling of bags, containers, and drums — designed to meet the specific requirements of pharmaceutical processes.

Design

- Vacuum generation (1) by electrical blower up to 100 kg lift capacity
- Flexible vacuum supply hose (2)
- Lifting unit (3) with wipeable protective tube and optional integrated filter element
- Operator handle (4) with bow-shaped operator handle for lifting, lowering and releasing the load
- Individually matched suction cups (5) for different workpieces
Industries
- •Chemicals
- •Food
- •Pharmaceuticals
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.

