SVK G3/8-IG
Part no.: 10.01.27.01662
Check valve for deactivation of unused suction cups
Measuring range | bar |
Length L | 43.5 (mm) |
Thread G1 | G3/8"-M |
Thread G2 | G3/8"-F |
Design Data
Design Data
Attribute | Value |
---|---|
G1 | G3/8"-M |
G2 | G3/8"-F |
L | 43,5 mm |
LG1 | 11 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Operating temperature | °C |
Documentation
Documentation