Solution Kits ivOS Pick-and-Pack
The solution for picking applications
This solution kit is the solution for fast picking applications with a large variety of workpieces.
Simple and time-saving integration
All common robots, sensors, pick software and interfaces are supported
Fast adaptation
The complete package includes CAD data, circuit diagrams, technical designs and much more
Design

- Solution kits consisting of ivOS software package
- Gripping technology (1)
- 3D sensor (2)
Technical Data
- Fast picking applications
- Large workpiece variety
Documentation
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
Integration
The technology: Vision Operating System ivOS
With ivOS, Schmalz has developed an operating system for bin picking. Integrators and OEMs are provided with an overarching, intelligent system that allows them to easily connect and control grippers, cameras, picking software and robots from different manufacturers. Modern interfaces enable comprehensive data exchange in real time, for example with warehouse management systems.
Open and flexible platform for integrators and OEMs
- High connectivity and high level of integration of all components.
- Bring your own device: Integration of own hardware and software possible
- Modules such as the pick software can be easily replaced for continuous improvement - even retroactively
Example configurations

Pick Accelerator - powered by Schmalz Solution Kits
Schmalz presents a new, high-performance bin picking platform using the Pick Accelerator as an example. The specific solution enables picking from storage at previously unattained speeds! This is made possible by the unique interaction of innovative gripper technology, modern 3D sensor technology and the latest algorithms for gripping point determination - all contained in the Schmalz Solution Kit ivOS Pick-and-Pack.
Facts about the use case
• Picking with up to 2,700 picks per hour
• Simultaneous, intelligent control of two Scara robots and two 3D cameras
• Gripper with integrated energy supply system and fifth axis for clearing the crate
• Fast gripper change < 1 second
• Payload up to 10 kg
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.