Schmalz

Bellows Suction Cups SAB2 P (2.5 Folds)

Suction area (Ø) 20 mm

Go directly to the products

Fast, tool-free installation and removal through push-in function

High suction force even under rough conditions (e.g. due to oil or chips) thanks to sealing lip with radial webs and sealing edge

Wear-proof, ozone-resistant (NBR) and non-marking (HT1) suction cup

Design
  • Round bellows suction cup SAB2 P (3) with 2.5 folds and radial ribs and sealing edge with sealing lip
  • Machine side existing hole for tool-free assembly through push-in function (1)
  • Optional integration of flow restrictor (2) to reduce leakage occurring at partial occupancy
  • Optional integration of filter screen (4) as a pre-filter (120 µm filter pore size)
Technical Data
  • Diameter: 20 mm
  • Material: NBR, HT1
  • Push-in function
Industries
  • Automotive
  • Glass
  • Metal
  • Plastics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction force (-600mbar)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 2 from 2 results

SAB2 20 HT1-60 P

Part no.: 10.01.06.03235

Bellows suction cup (round) with 2.5 bellows for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal | Glass | Plastics

Size20
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Number of folds2.5
ShapePush In
SAB2 20 NBR-60 P

Part no.: 10.01.06.03263

Bellows suction cup (round) with 2.5 bellows for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Number of folds2.5
ShapePush In

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart