Schmalz

Two-Way Ball Valves KVZ

Nominal diameter from 8 mm to 50 mm

Go directly to the products

Absolutely airtight valves for vacuum and compressed air

Wide range of nominal sizes allows optimum adaptation to the nominal flow

Stable, wear-free brass design

Design
  • Ball valve made of brass (housing and ball)
  • Teflon gaskets
  • 2/2-way valve
Technical Data
  • Nominal diameter: 8 to 50 mm
  • Nominal flow: 10 to 310 m³/h
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Nominal size
Nominal flow rate
Product family
Industry sector

1 - 4 from 4 results

KVZ 8 2/2

Part no.: 10.05.08.00018

Two-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size8 (mm)
Function valve2/2 multiway valve
Thread G1G1/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 15.00 bar
KVZ 20 2/2

Part no.: 10.05.08.00007

Two-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size20 (mm)
Function valve2/2 multiway valve
Thread G1G3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 15.00 bar
KVZ 32 2/2

Part no.: 10.05.08.00008

Two-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size32 (mm)
Function valve2/2 multiway valve
Thread G1G1-1/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 15.00 bar
KVZ 50 2/2

Part no.: 10.05.08.00009

Two-way ball valve for manual switching of vacuum and compressed air

Nominal size50 (mm)
Function valve2/2 multiway valve
Thread G1G2"-F
Pressure range (operating pressure) [bar]-0.95 ... 15.00 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart