Schmalz

Handling Sets FQE

Flexible, fast, efficient

Go directly to the products

Innovative product design in accordance with ISO TS 15066 for a safe environment for employees in HRC operations

High effective load capacity thanks to minimal weight due to modular lightweight design, enabling dynamic handling

Low operating costs with high operational reliability thanks to particularly energy-efficient integrated vacuum generation

Minimal noise pollution for surrounding employees due to low sound level

Version with integrated control valves for minimized cycle times and interference contours

Design
  • Flange connector (1)
  • Silencer cover (2)
  • ecoPump SEP (3)
  • Suction tray (4) and replaceable suction plate (7) or sealing plate (8)
  • Sound insulation (5)
  • Multi-pin plug (6) and optional vacuum switch VSi
Technical Data
  • Area gripper with integrated ejector, flange and connection cable
  • Suitable for lightweight robotics and operation with collaborative robots
  • Sealing element: sealing foam or suction cup
Industries
  • Logistics
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

for
Industry sector

1 - 2 from 2 results

FQE RXc R 300x130 SW100 O20

Part no.: 10.01.44.00644

Large-area vacuum gripping system with flow resistances

Industries: Logistics | Packaging

Shapeintegrated vacuum generation / Rob-set
Functioncontrolled
forABB Robotics
TypeCRB15000
FormRectangular
Length L300 (mm)
Width B130 (mm)
Height H86 (mm)
Valve typeFlow restrictor
Nozzle diameter1 (mm)
Number of suction cells35
Material typeFoam open, height 20 mm
Design vacuum generatorEjector module SEP
Control valveNormally open
Construction vacuum switchPNP switching
Weight2.021 (kg)
FQE RXc R 300x130 SW100 SPB2

Part no.: 10.01.44.00443

Large-area vacuum gripping system with flow resistances

Industries: Logistics | Packaging

Shapeintegrated vacuum generation / Rob-set
Functioncontrolled
forABB Robotics
TypeCRB15000
FormRectangular
Length L300 (mm)
Width B130 (mm)
Height H110.2 (mm)
Valve typeFlow restrictor
Nozzle diameter1 (mm)
Suction cup typeBellows suction cups SPB2
Diameter Ds20 (mm)
Number of suction cells15
Design vacuum generatorEjector module SEP
Control valveNormally open
Construction vacuum switchPNP switching
Weight2.635 (kg)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart