Schmalz

Egg Suction Cups FG X

Go directly to the products

FDA compliant silicone SI allows direct food contact

Steep, conical sealing lip holds eggs optimally

Maximized stroke effect immediately after touching the eggs

Conical bellows increases lateral stability when the suction bellows are fully compressed

Design
  • Round bellows suction cup with flexible, steep, and conical sealing lip for a reliable seal on eggs of different sizes
Technical Data
  • Diameter: 30 to 35 mm
  • Materials: SI
Industries
  • Food
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction cup material
Size
Number of folds
Height H
Spring stroke Z
Industry sector

1 - 1 from 1 results

FG-X 34 SI-30 N046

Part no.: 10.01.06.01106

Egg suction cup

Industries: Food

Size34
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart