.jpg)
- For mounting the wall bracket to an existing production hall pillar or column
Jib cranes from Schmalz are very versatile and can be combined with many lifting devices such as chain hoists, rope hoists, rope balancers or vacuum lifting devices. The jib crane is attached to an existing column or wall and has a pivoting angle of 180°. This enables the optimum use of existing hall dimensions. Schmalz offers various solutions for attaching the crane according to the customer's local conditions. Special, newly developed, wall consoles for attachment of the wall-mounted jib crane permit easy installation.
For a weight of up to 1,000 kg, the crane systems use aluminium crane rails. This guarantees extreme responsiveness and supports ergonomic and fatigue-free working. All crane columns are anchor-ready, no additional intermediary plates are necessary.
Optimum ergonomics thanks to excellent low-friction properties
High working speed and positioning accuracy
Ideal utilization of existing hall conditions
High-quality, low-wear components with anodized profile surface
Designed according to DIN EN 13001: Lifting class HC3, stress group S1
(1) Chain hoist
(2) Energy supply
Trailing cable or conductor line
(3) Wall bracket painted steel
For adaptation to fastening elements
(4) Aluminum pivot bearing
Column mounted jib crane swivel angle: 270°
Wall mounted jib crane swivel angle: 180°
Can be limited
(5) Aluminum jib
Length: 2,000 mm to 8,000 mm

Aluminum jib minimizes the force required
.jpg)
Easy to move pivot bearing

Low friction transport trolley
.jpg)
Trailing cable
.jpg)
Conductor line
Wall-mounted jib crane WK with aluminium crane rails for vacuum lifting device VacuMaster
| Type | Max. lift capacity [kg] | L [mm] | H* [mm] | H1 [mm] | B [mm] | L1 [mm] | L2 [mm] |
| WK-KZG-80 | 80 | 3,000 - 6,000 | 695 | 500 | 205 | 155 | 650 - 850 |
| WK-KZG-125 | 125 | 3,000 - 6,000 | 695 - 945 | 500 - 750 | 205 | 155 | 650 - 850 |
| WK-KZG-200 | 200 | 3,000 - 8,000 | 945 | 750 | 250 | 155 | 700 - 900 |
| WK-KZG-350 | 350 | 3,000 - 6,000 | 945 | 750 | 250 | 155 | 700 - 900 |
| WK-KZG-650 | 650 | 3,000 - 6,000 | 1,195 | 1,000 | 400 | 155 | 750 - 950 |
| WK-KZG-1000 | 1,000 | 3,000 - 6,000 | 1,495 | 1,300 | 600 | 155 | 800 - 1,000 |
*H max. = 5,000 mm
Wall-mounted jib crane WK with aluminium crane rails for vacuum tube lifter Jumbo
| Type | Max. lift capacity [kg] |
L [mm] | H* [mm] | H1 [mm] | B [mm] | L1 [mm] | L2 [mm] |
| WK-JU-45 | 45 | 2,000 - 6,000 | 695 | 500 - 505 | 205 | 155 | 450 - 750 |
| WK-JU-65 | 65 | 2,000 - 6,000 | 695 | 500 | 205 | 155 | 450 - 750 |
| WK-JU-85 | 85 | 3,000 - 6,000 | 695 | 500 | 205 | 155 | 650 - 850 |
| WK-JU-110 | 110 | 3,000 - 6,000 | 695 | 500 | 205 | 155 | 650 - 850 |
| WK-JU-140 | 140 | 3,000 - 6,000 | 695 - 945 | 500 - 750 | 205 - 250 | 155 | 650 - 850 |
| WK-JU-200 | 200 | 3,000 - 6,000 | 945 | 750 | 250 | 155 | 700 - 900 |
| WK-JU-300 | 300 | 3,000 - 6,000 | 945 | 750 | 250 | 155 | 700 - 900 |
*H max for type WK…45-140 = 4,500 mm (4,750 mm for type WK…200/300)
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.