SIEB 36.2x0.2 A2 400 0.4/0.22
Part no.: 10.02.02.07119
Screen protects the vacuum system from contamination
Material | Austenitic stainless steel |
Outside diameter D | 36.2 (mm) |
Length L | 0.2 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 36.2 mm |
L | 0.2 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pressure range (operating pressure) [bar] | bar |
Operating temperature | °C |
Weight | 1.6 g |
Material | Austenitic stainless steel |
Documentation
Documentation