- PHASE-OUT ITEM
- Universal gripper for automated palletizing and depalletizing, commissioning and sorting
- Dimensions: 442 x 130 to 1,432 x 130 mm
- Sealing element: sealing foam, suction cups
Schmalz sealing foams are used on vacuum gripping systems from Schmalz such as the area gripping system FXP/FMP and the area gripping system FMHD as well as on grippers from other manufacturers. The advantage of sealing foams is that you can handle different workpieces with minimum leaks using the same gripper. This allows you to move workpieces with unevenness, roughness and gaps dynamically and efficiently.
Long service life, up to ten times longer compared to competitive foams
Fast stand up behavior
Low quality variation in technical properties over the service life
Easy to change without cleaning for up to 90 % time savings
Schmalz is an expert in sealing foams for area grippers. Sealing foams from Schmalz are particularly impressive due to their quality, long service life and fast replacement times. Even with prolonged use, the quality of the sealing foams does not diminish.

ZEL foam
Display glass, stainless-steel sheets, plastic
Polyurethane foam for special applications
Leaves very few marks. Only suitable for smooth workpieces due to the hardness of the material.

SI foam
Food logistics, plastics, glass
Silicone foam for special applications
Suitable for food packaging and increased temperature requirements
.jpg)
N foam
Glass, packaging, metal, plastic
Standard foam with skin formation
Excellently suited for mark-free handling and applications with increased demands on the chemical resistance of the foam
.jpg)
O foam
Wood, glass, packaging, logistics, metal, plastic
Skinless, universally applicable standard foam
Excellent sealing and spring-back properties for long service life and dynamic cycle times
.jpg)
Sandwich foam
Universal
Combination of different standard foams
By combining the technical properties of different standard foams, they can be optimized for the specific handling task. For example, a wear-resistant foam that is also suitable for very fast cycle times
.jpg)
SWG foam
Sacks, bags, stones
Natural rubber foam for special applications
Wear-resistant foam for handling sharp-edged and abrasive workpieces
.jpg)
Foam with SU protection
Display glass, electronics
Protective polyurethane layer for special applications
For handling workpieces with sensitive surfaces, electronic components and for avoiding marks. Suitable only for workpieces that are mostly smooth.
.jpg)
Foam with ESD protection
Display glass, electronics
Protective polyurethane layer for special applications
For handling workpieces with sensitive surfaces, electronic components and for avoiding marks. For damage-free and controlled dissipation of the stresses applied to the workpiece.
.jpg)
Elongated suction cell, one row
.jpg)
Elongated suction cell, two rows
.jpg)
Elongated suction cells, three rows
.jpg)
Elongated suction cells, 5 rows
.jpg)
Cylindrical suction cells, large diameter
.jpg)
Cylindrical suction cells, small diameter
.jpg)
One row, with mounting holes
.jpg)
Four rows, with mounting holes
Ordering information
You already use a gripping system from Schmalz?
Simply enter the article number of your gripper in our search to find the corresponding article. You can order replacement foams directly from our online shop via the accessories list of your gripper.
You use a gripper from another manufacturer?
Now you too can benefit from our comprehensive knowledge: We can also produce foams for your grippers from other manufacturers on request. Contact us and we will provide an obligation-free quotation for your sealing foam from Schmalz.