- Vertical and horizontal handling of windows and glass sheets
- Manual swiveling 90° and manual rotation 360°
- For lift capacities up to 350 kg
Vacuum Lifting Devices VacuMaster Glass
Safe and Ergonomic Handling of Glass Outdoors
Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces
Responsive manual swiveling and rotating of the workpiece for easy and ergonomic handling
High degree of safety (according to DIN EN 13155) due to two redundant vacuum circuits with safety reservoir and monitoring with audible warning
Modular design with extension arms and easily adjustable suction plates for quick adaptation to different glass sizes
Equipped with a battery for operation without an external power supply
Design

- Battery powered vacuum lifting device with two redundant vacuum circuits for use on construction sites
- Base body (1) with two manometers to display the vacuum in each circuit and status display for the battery charge
- Manual swiveling and rotating device (2)
- Circumferential operator handle (3) for guiding the lifting device
- Reliable elements (4) for picking up and releasing the load
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Products
- Vertical and horizontal handling of windows and glass sheets
- Manual swiveling 90° and manual rotation 360°
- For lift capacities up to 450 kg
- Manual swiveling 90° and manual rotation 360°
- Vertical and horizontal handling of windows and glass sheets
- For lift capacities up to 600 kg
- Vertical and horizontal handling of windows and glass sheets
- Manual swiveling 90° and manual rotation 360°
- For lift capacities up to 1,000 kg
Spare parts
Germany, Switzerland, Austria, and the Czech Republic – Our partner Uplifter will be happy to answer any inquiries you may have about VacuMaster Glass.



.jpg)




