Schmalz

Modular Gripper System PXT

The modular gripping system PXT gives you the flexibility you need to design optimal gripping systems for lightweight robots. You can design solutions for a wide range of handling processes with just a few standardized components. Thanks to the internal vacuum line, your solutions are designed for maximum flexibility and effectiveness. Assembly and conversion are simple, quick and require only a few tools.

Configure product
Everything from one source

Modular system with matching connection elements for all Schmalz components and preconfigured robot flanges

Easy handling

Few standard components offer a wide range of applications and require only a few tools

Slim gripper design

Low dead weight and low interfering contour due to integrable vacuum guide

Flexible expansion

Fast adaptation to changing requirements and multiple use thanks to high-quality components

Modular system

IMG 1:

  • Multi-flange (1) with connections for six types of robots
  • Standard section (2)
  • Section with groove (3) for sliding blocks
  • Connection element (4) for internal vacuum line and plug-in screw union
  • Universal holder (5) for attaching hoses and cables with cable tie
  • Multi-connection block (6) for connecting various components with M6 screws
  • Fluid cross connector (7)
  • Single cross connector (8), height suitable for fluid cross connector
  • Sealing end covers (9) for evacuating standard sections
  • Connection element for internal vacuum line (10) with swiveling 1/4" suction cup connection 
  • Sliding suction cup connection (11), height suitable for connections without spring plunger 
  • Connection element for internal vacuum line (12) with 1/4" suction cup
  • Suction cup connection (13) with/without spring plunger

 

IMG 2:

  • Flange (1) for connecting a longitudinal crosshead
  • Double rotation of the crosshead via two 3D clamps and a cross connector (2) as well as swiveling spring plunger connection (2a)
  • Single rotation of the crosshead via 3D clamp and cross connector (3) as well as swiveling suction cup connection (3a)
  • Parallel displacement of the suction cup via two 3D clamps and a parallel connector (4) as well as swiveling suction cup connection to the 3D clamp (4a)
  • Simple rotation of the crosshead via an internal connector (5) and swiveling suction cup connection (5a)
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

PXT
E12
500
S
12
ABC00001C
Naming
Code Type
PXT PXT
Vacuum guide and beams
Code Type
E 10 - 26

External vacuum guide

10 = 1 main cross beam, 0 cross beams

26 = 2 main cross beams, 6 cross beams

I 10 - 26

Internal vacuum guide

10 = 1 main cross beam, 0 cross beams

26 = 2 main cross beams, 6 cross beams

Length main traverse in mm
Code Type
Number Length main traverse
Connection
Code Type
S Suction cup
HS Holder for suction cup
HP Holder for spring plunger
P Spring plunger
PS SPRING PLUNGER Spring plunger + suction cup
Number of gripping points
Code Type
1...24 1 to 24 gripping points
Configuration code
Code Type
ABC00001C Individual configuration code

Ordering information

We offer three ordering options:

  1. Order a pre-configured gripper that is fully assembled from individual components.
  2. Order a pre-configured gripper and assemble the individual components yourself.
  3. Order the individual components that you need.
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English
Example configurations

Application in workpiece handling of semi-finished parts or logistics tasks

To the configuration

Handling of profiles, pipes and trusses

To the configuration

Use in assembly processes

To the configuration

Handling of free-form parts due to the possibility of three-dimensional assembly of the gripper

Simultaneous handling of several workpieces, for example for material cuts

To the configuration

Use for machine loading and unloading

To the configuration

Products

Starter set PXT
Starter set PXT
  • Consisting of more than 50 parts
  • Including 4 or 6 vacuum suction cups type SPB1-50
  • Assembly of a complete gripping system with single or double main beam
Flange Sets PXT
Flange Sets PXT
  • Flange patterns suitable for common lightweight robots
  • Connection for single or double parallel beam
  • Suitable for tube profile D30
  • Clamping rings and clamping strips for easy mounting
Configure product

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart