Schmalz

Edge Gripper Suction Cups SAOK (Oval)

Go directly to the products

Excellent sealing due to optimized sealing lip

Shortest cycle times thanks to high holding forces

Small design enables flexible positioning

Silicone-free material HT2-65, permanently temperature-resistant up to 250 °C for hot forming

Suction cup made of HT2-65 permanently temperature-resistant up to 250 °C for hot forming (silicone-free)

Design
  • Material: HT2
  • Soft sealing lip for the best adaptation to workpieces with small radii
  • Robust and wear-resistant suction cups
  • Suction cups available with various connection types
  • Vulcanized aluminum reinforcing element for maximum strength
  • Suction cups are delivered assembled
Technical Data
  • Dimensions: 70 x 25 mm
  • Material: NBR
  • Connection nipple securely fastened
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 4 from 4 results

SAOK 70x25 NBR-60 G1/4-AG

Part no.: 10.01.01.12458

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOK 70x25 NBR-60 G1/4-IG

Part no.: 10.01.01.12459

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialBrass
ConnectionG1/4-IG
SAOK 70x25 NBR-60 G3/8-IG

Part no.: 10.01.01.12460

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialBrass
ConnectionG3/8-IG
SAOK 70x25 NBR-60 RA

Part no.: 10.01.01.12481

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Dimension (LxW)70 x 25
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart