NLS 431x276x615 AD F PNT
Part no.: 10.01.27.01831
Liquid separator for the separation and recirculation of liquids for use in vacuum systems
Length L | 431 (mm) |
Width B | 276 (mm) |
Height H | 615 (mm) |
Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
Function | automatic drain |
Communication | Profinet |
Actuation | Externally controlled |
Approval | UL/CSA |
Voltage | 24V - DC |
Weight | 15 (kg) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 276 mm |
H | 615 mm |
H2 | 313 mm |
L | 431 mm |
L2 | 264.5 mm |
L3 | 70 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Applications | Control via profinet network module, function block on request |
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
Documentation | Language |
---|---|
English |