Schmalz

Three-Way Ball Valves KVD

Nominal diameter from 6 mm to 25 mm

Go directly to the products

Leakage-free valves for vacuum and compressed air applications

Wide range of nominal sizes allows optimum adaptation to the nominal flow

Stable, wear-free brass design

Ventilation for quick release of parts possible

Design
  • Ball valve made of brass (housing and ball)
  • Teflon gaskets
  • Aluminum handle
  • 3/2-way valve
Technical Data
  • Nominal diameter: 6 to 25 mm
  • Nominal flow: 5 to 55 m³/h
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow rate
Thread G1
Product family
Industry sector

1 - 5 from 5 results

KVD 6 3/2

Part no.: 10.05.08.00001

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size6 (mm)
Function valve3/2 multiway valve
Thread G1G1/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
KVD 10 3/2

Part no.: 10.05.08.00002

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size10 (mm)
Function valve3/2 multiway valve
Thread G1G3/8"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
KVD 15 3/2

Part no.: 10.05.08.00003

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size15 (mm)
Function valve3/2 multiway valve
Thread G1G1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
KVD 20 3/2

Part no.: 10.05.08.00004

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size20 (mm)
Function valve3/2 multiway valve
Thread G1G3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
KVD 25 3/2

Part no.: 10.05.08.00005

Three-way ball valve for manual switching of vacuum and compressed air

Industries: Universal

Nominal size25 (mm)
Function valve3/2 multiway valve
Thread G1G1"-F
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select