Schmalz

Suction Cup Connection Nipples for PFYN/PFG

Filter results

Thread G1

1 - 10 from 15 results

SA-NIP N002 M3-AG DN70

Part no.: 10.01.01.00314

Suction cup connection nipple

Thread G1M3-M
Length L16.5 (mm)
Fitting length2 (mm)
Nominal size0.70 mm
MaterialAluminum
SA-NIP N010 G1/2-IG

Part no.: 10.01.01.00796

Suction cup connection nipple pre-assembly

Thread G1G1/2"-F
MaterialAluminum
SA-NIP N004 M5-IG DN200

Part no.: 10.01.01.03518

Suction cup connection nipple

Thread G1M5-F
Length L114 (mm)
Fitting length10 (mm)
Nominal size2.00 mm
MaterialAluminum
SA-NIP N001 M3-AG DN40

Part no.: 10.01.01.00315

Suction cup connection nipple

Thread G1M3-M
Length L16 (mm)
Fitting length2 (mm)
Nominal size0.40 mm
MaterialAluminum
SA-NIP N004 G1/8-IG DN200

Part no.: 10.01.01.03520

Suction cup connection nipple

Thread G1G1/8"-F
Length L120 (mm)
Fitting length16 (mm)
Nominal size2.00 mm
MaterialAluminum
SA-NIP N004 M5-AG DN200

Part no.: 10.01.01.03526

Suction cup connection nipple

Thread G1M5-M
Length L113.5 (mm)
Fitting length5 (mm)
Nominal size2.00 mm
MaterialAluminum
SA-NIP N003 M3-AG DN100

Part no.: 10.01.01.00316

Suction cup connection nipple

Thread G1M3-M
Length L17.5 (mm)
Fitting length2 (mm)
Nominal size1.00 mm
MaterialAluminum
SA-NIP N004 G1/8-AG DN200

Part no.: 10.01.01.03528

Suction cup connection nipple

Thread G1G1/8"-M
Length L117 (mm)
Fitting length5 (mm)
Nominal size2.00 mm
MaterialAluminum
SA-NIP N006 G1/8-IG DN200

Part no.: 10.01.01.03522

Suction cup connection nipple

Thread G1G1/8"-F
Length L122.5 (mm)
Fitting length16 (mm)
Nominal size2.00 mm
MaterialAluminum
SA-NIP N008 G1/8-IG DN350

Part no.: 10.01.01.03524

Suction cup connection nipple

Thread G1G1/8"-F
Length L125 (mm)
Fitting length16 (mm)
Nominal size3.50 mm
MaterialAluminum
4 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart