- EFFICIENT
ROB-SET ECBPi FRUITCORE
Part no.: 10.03.01.00721
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
Industries: Logistics
| Utilization design | CobotPump |
| for | Fruitcore Robotics |
| Type | HORST |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 151.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 12 l/min |
| Rated power | 13 W |
| Rated current | 0.6 A |
| Operating temperature | 5 ... 45 °C |
| for | Fruitcore Robotics |
| Product family | ROB-SET-ECBPI |
Documentation
Documentation














