SBM-160-520-IE3-TYP2
Part no.: 11.02.05.10153
Directly driven vacuum blower for tube lifter applications
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Suction rate (50 Hz) | 160 (m³/h) |
| Suction rate (60 Hz) | 190 (m³/h) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Weight | 43 (kg) |
| Category | Electrical vacuum generation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 370 mm |
| d | 12 mm |
| H | 426 mm |
| L | 469 mm |
| X1 | 290 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 160 m³/h |
| Suction rate (60 Hz) | 190 m³/h |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Rated power at 60 Hz | 3.6 kW |
| Rated power | 3.6 W |
| Version | IE3:US/CAN |
| Weight | 43 kg |
| Protection type IP | IP 55 |
| Category | Electrical vacuum generation |
Documentation
Documentation
