- NEW
VCMC-K2-HZ-SP 170x165x114.7
Part no.: 10.01.12.05673
Mechanical clamp for narrow and frame parts, 2-circuit console
Industries: Wood
| Shape | Horizontal stop |
| Dimension (LxW) | 170x165 |
| Height H | 114.7 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 151.7 mm |
| B1 | 132 mm |
| H | 114.7 mm |
| L | 184.5 mm |
| L1 | 170 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Horizontal stop |
Documentation
Documentation




