Schmalz

Ordering information

The cross beam connectors (geared) SXT-TC are delivered assembled.

 

Available spare parts: Mounting set SXT - consisting of screws, washers and springs

Please try again later or contact your local contact person.

SXT-TC-F4-0-C1.5IN

Part no.: 10.07.13.00435

Cross beam connect. for swivel arms, for connection to pipe tooling, with gear bracket

Industries: Automotive | Metal

Connection 1SXT-CON-GB-F-D40
Connection 2SXT-CON-GB-MO-1.5IN
Angle0 (°)
Product information
Design Data
Design image
Attribute Value
Connection 1 SXT-CON-GB-F-D40
Connection 2 SXT-CON-GB-MO-1.5IN
B 35  mm
d 40  mm
d1 38.1  mm
H 69.5  mm
H2 66  mm
H3 25  mm
H4 26  mm
L 116.8  mm
X1 61.3  mm
Technical Data
Attribute Value
Weight 349  g
Product family SXT
Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart