
Vacuum Lifting Devices VacuMaster Window 200/300
- VacuMaster Window for vertical handling of windows, glass sheets and glass components
- Workpieces can be rotated to the side by 90°, with optional electric drive
- For lift capacities up to 300 kg
In the past, many employees were necessary to set the individual glass sheets in the window frames and transport the finished windows. To make this work easier, take the strain off employees and optimize the production processes, the company decided to purchase a vacuum lifting device from Schmalz.
Individual sheets of glass and even finished windows can be handled without any difficulty with the vacuum lifting device VacuMaster Window Comfort from Schmalz. Just one employee operates the lifting device, making it safe, ergonomic and ensuring gentle treatment of the workpiece. The lifting device is equipped with four suction plates of type SPU that guarantee no damage will be caused during the handling of the glass sheets. Operating the lifting device and the chain hoist could not be easier, thanks to the simple and convenient controller. The lifting device is attached to an aluminum crane system SRA from Schmalz, which enables access to the entire working area.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.