Schmalz

Manual handling • Cleanroom

Schmalz Videocast - Vacuum Tube Lifters JumboSprint Hygienic #28

Discover the JumboSprint Hygienic, the ideal vacuum handling solution for cleanrooms and hygienic areas! Whether in pharmaceutical production, food processing or other industries with high cleanliness requirements - this tube lifter enables ergonomic and safe lifting and moving of workpieces weighing up to 50 kg. From foodstuffs and sacks to barrels and buckets - this tube lifter is extremely versatile. Watch this video to find out how the JumboSprint Hygienic increases productivity by reducing handling and loading times. Thanks to its tool-free disassembly, wipeable protective hose and resistance to cleaning agents, it also makes cleaning quick and easy. Its low-crack and low-gap design minimizes opportunities for powder and germs to accumulate, while integrated filter elements prevent environmental contamination and protect employees.

Show more
Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select