- EFFICIENT
Universal Robots (UR)
Ready-to-connect handling sets for robots from the manufacturer Universal Robots
Technical Data
Technical Data
- Ready-to-connect handling sets for robots from the manufacturer Universal Robots
- Includes gripper, suitable flange and connection cable
Products
- EFFICIENT
- PHASED-OUT ITEM
ROB-SET ECBPMi UR10.03.01.00512
with | |
for | Universal Robots |
Type | UR3/5 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 (%) |
- EFFICIENT
ROB-SET ECBPMi UR10.03.01.00593
with | |
for | Universal Robots |
Type | UR3-16 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 (%) |
- EFFICIENT
- PHASED-OUT ITEM
ROB-SET PLUS ECBPMi UR10.03.01.00617
Additional function ejector | PLUS |
Additional function ejector | RS485 and intelligent URCap (PLUS version) |
with | |
for | Universal Robots |
Type | UR3/5 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 (%) |
- EFFICIENT
ROB-SET PLUS ECBPMi UR10.03.01.00618
Additional function ejector | PLUS |
Additional function ejector | RS485 and intelligent URCap (PLUS version) |
with | |
for | Universal Robots |
Type | UR3-16 |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 (%) |
End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Compatible with all common lightweight robots
ROB-SET FXCB UR O2010.01.43.00064
with | |
for | Universal Robots |
Type | 3,5,10,16 |
Construction vacuum switch | NPN switching |
Control valve | Normally open |
ROB-SET FXCB UR SPB210.01.43.00128
with | |
for | Universal Robots |
Type | 3,5,10,16 |
Construction vacuum switch | NPN switching |
Control valve | Normally open |
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
Lightweight Gripping Systems SLG
- Lift capacity max. 10 kg
- External or integrated vacuum generation
- NEW
Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Bin Picker SBPG
- Suction rate up to 180 l/min
- Vacuum generation integrated or external
- Sealing element: Bin-picking suction cup with quick-change function
- NEW
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
ROB-SET-SGM-SV-40 9409-110.01.17.00593
Utilization design | Magnetic gripper sensor preparation |
Standard | DIN EN ISO 9409-1 |
Product Inquiry