Schmalz

Holders for Suction Cups HT-SG

Suction cup connection for G-, NPT-, M-threads and rectangular adapters

Go directly to the products

Flexible use on tooling traverses, fast exchange and short set-up times

Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs

Versatile use for vacuum suction cups with various G, NPT, M threads and rectangular adapters (quick-change system)

Customer-specific configuration, e.g. with vacuum sensors and suction cups

Design
  • Version HT-SG (slim design)
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for vacuum suction cups (2), vacuum connection (3)
Technical Data
  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Thread G1
Thread G2
Industry sector
Product family

1 - 10 from 13 results

HT-SG A2 22 G3/8-AG

Part no.: 10.07.06.00450

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionG3/8"-M
HT-SG A2 22 G1/4-AG

Part no.: 10.07.06.00445

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionG1/4"-M
HT-SG A5 22 G1/4-AG

Part no.: 10.07.06.00444

Holder for suction cup

Connection 1Ball head 32 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionG1/4"-M
HT-SG A3 22 G3/8-AG

Part no.: 10.07.06.00344

Holder for suction cup

Connection 1Ball head 28.5 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionG3/8"-M
HT-SG 46 RA

Part no.: 10.07.06.00336

Holder for suction cup

Width B46 (mm)
Product familyHT-SG
Suction cup connectionRectangular adapter
HT-SG A3 22 NPT3/8-AG

Part no.: 10.07.06.00451

Holder for suction cup

Connection 1Ball head 28.5 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionNPT3/8-M
HT-SG A5 22 NPT3/8-AG

Part no.: 10.07.06.00452

Holder for suction cup

Connection 1Ball head 32 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionNPT3/8-M
HT-SG A3 22 G1/4-AG

Part no.: 10.07.06.00342

Holder for suction cup

Connection 1Ball head 28.5 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionG1/4"-M
HT-SG A5 22 NPT1/4-AG

Part no.: 10.07.06.00447

Holder for suction cup

Connection 1Ball head 32 mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionNPT1/4-M
HT-SG A2 22 NPT3/8-AG

Part no.: 10.07.06.00453

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Width B22 (mm)
Product familyHT-SG
Suction cup connectionNPT3/8-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart