Schmalz

Spring Plungers FSTImc

Stroke from 5 to 10 mm

Configure now

Low spring forces for gently handling very fragile workpieces

Suitable for tight spaces and highly dynamic tasks thanks to its compact size

Internal damping spring protected against dirt and mechanical damage

Very responsive plunger motion for high process safety

Vacuum connection via beam with integrated vacuum feed or rigid hose connection for strain-free movement

Make the right decision for every application!

All the differences between the FSTE, FSTIm and FSTImc spring plungers at a glance. Our expert gives you an all-round view in a short video so that you can safely make the right selection of spring plungers for your application!

DIRECTLY TO THE VIDEO
Design
  • Modular spring plunger for mounting to vacuum-guiding profile (1) or to screw in with a M10 thread (2)
  • Lock nuts (3) for mounting
  • Suction cup connector (4) for mounting suction cups
  • Vacuum connection thread (5)
Technical Data
  • Modular suction cup connection
  • Stroke: 5 to 10 mm
  • Internal damping spring
  • Cartridge design
Industries
  • •Electronics
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Thread G3
Spring stroke Z
Shape mounting elements
Industry sector
Product family

Didn't find the right product?

Configure the right product for your application now!

1 - 4 from 4 results

FSTImc P 20 M5-IG 5 CO

Part no.: 10.01.02.01684

Spring plunger in cartridge design with internal damping spring and height compensation

Industries: Universal | Electronics

ShapeProfil
Fitting length20 (mm)
Suction cup connectionM5-F
Spring stroke Z5 (mm)
Shape mounting elements(electrically) conductive
Tightening torque (max)1.5 (Nm)
FSTImc S M5-IG M5-IG 5 CO

Part no.: 10.01.02.01686

Spring plunger in cartridge design with internal damping spring and height compensation

Industries: Universal | Electronics

ShapeScrew
Suction cup connectionM5-F
Spring stroke Z5 (mm)
Shape mounting elements(electrically) conductive
Tightening torque (max)4 (Nm)
FSTImc S M5-IG M5-IG 10 CO

Part no.: 10.01.02.01687

Spring plunger in cartridge design with internal damping spring and height compensation

Industries: Universal | Electronics

ShapeScrew
Suction cup connectionM5-F
Spring stroke Z10 (mm)
Shape mounting elements(electrically) conductive
Tightening torque (max)4 (Nm)
FSTImc P 30 M5-IG 10 CO

Part no.: 10.01.02.01685

Spring plunger in cartridge design with internal damping spring and height compensation

Industries: Universal | Electronics

ShapeProfil
Fitting length30 (mm)
Suction cup connectionM5-F
Spring stroke Z10 (mm)
Shape mounting elements(electrically) conductive
Tightening torque (max)1.5 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select