Schmalz

Bellows Suction Cups PSPF

Suction area (Ø) from 33 mm to 53 mm

Go directly to the products

Reliable handling of thin, flexible or liquid-filled bags

High-strength 2C connection of bellows and sealing lip combines sophisticated material properties in one suction cup

Supple and soft sealing lip enables optimum sealing even on bags with strong wrinkling

Reinforced bellows with interlocking bellows ensures optimum stability and support during rapid cycles

Suction cup made of FDA-compliant silicone is suitable for direct contact with food

Design
  • 2C bellows suction cup PSPF consisting of flexible bellows (1) and a soft and adaptable sealing lip (2)
  • Suction cup with 3.5 bellows available in food grade silicone
  • Very large shaft diameter for high flow rates
  • Use of one-piece, plug-in connection elements (3)
  • Connection element with external thread and integrated sealing ring
Technical Data
  • Dimensions: 33 mm to 53 mm
  • Material: SI
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Thread G1
Industry sector

1 - 10 from 16 results

PSPF 53 SI-30/55 G3/8-IG

Part no.: 10.01.06.05608

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size53
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 33 SI-30/55 G3/8-IG

Part no.: 10.01.06.05592

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 33 SI-30/55 G1/4-IG

Part no.: 10.01.06.05590

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 33 SI-30/55 G1/8-AG

Part no.: 10.01.06.05586

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 33 SI-30/55 G1/8-IG

Part no.: 10.01.06.05588

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 43 SI-30/55 G1/4-IG

Part no.: 10.01.06.05598

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size43
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 43 SI-30/55 G3/8-IG

Part no.: 10.01.06.05600

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size43
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 53 SI-30/55 G1/4-IG

Part no.: 10.01.06.05606

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size53
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 33 SI-30/55 G3/8-AG

Part no.: 10.01.06.05591

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5
PSPF 43 SI-30/55 G1/8-AG

Part no.: 10.01.06.05595

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size43
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Product familyPSPF
Number of folds3.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart