EMVP 6 24V-DC 3/2 NC
Part no.: 10.05.02.00293
Solenoid valve EMVP for vacuum, pneumatic pilot control
Measuring range | bar |
Length L | 153 (mm) |
Connection thread | G1/8"-F |
Thread G1 | G1/8"-F |
Thread G2 | G1/8"-F |
Nominal size | 6 (mm) |
Voltage | 24V - DC |
Design Data
Design Data
Attribute | Value |
---|---|
B | 25 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
H | 35 mm |
L | 153 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Voltage | 24V - DC |
Operating temperature | °C |