Move Goods Weighing up to 300 kg Quickly and Easily
Cardboard boxes, bags, barrels, wooden boards and a variety of other applications – the vacuum tube lifter Jumbo tackles big jobs in the shortest amount of time. The intuitive operation allows you to move loads quickly, precisely and always ergonomically. It is the ideal aid for machine loading, for shipping and picking areas and for many other lifting applications.
DocumentationFunction and selection of vacuum lifters
See our vacuum lifters in real processes
Product Inquiry:We would be happy to help you design a vacuum lifting device and a compatible crane.
Application
Your Benefits
Tube Lifters Jumbo – Great Help for Small Loads.
Design and Function
The lifting unit, operating unit, vacuum grippers and vacuum generator on the vacuum tube lifter Jumbo can be configured according to customer specifications. The Jumbo is characterized by its lifting unit, which contracts and extends when lifting and lowering the load. The large effective suction area confers a safe holding of the workpiece. Schmalz also offers a comprehensive range of accessories and a complete system with a highly responsive aluminum crane upon request.
(1) Lifting unit
(2) Operating unit
(3) Vacuum gripper
(4) Supply hose
(5) Vacuum Generator with accessories
(6) Crane
Product Overview
JumboFlex, JumboErgo and JumboSprint as well as JumboFlex High-Stack and Jumbo Low-Stack differ in the form and function of their operator handles and are conceived in each case for specific applications.
OUR SERVICES: