Schmalz

Vacuum Tube Lifters

Schmalz offers a wide range of vacuum tube lifters for various applications up to a lift capacity of 300 kg.

Increased productivity through reduced handling and loading times

Safe and damage-free gripping with vacuum

Minimization of downtime due to illness

Increase in employee motivation

Handling by only one person

Finding the right lifting aid

Our configurator shows you the right, ergonomically designed lifting aid – with just a few details about the application and without requiring any product knowledge.

More about the configurator

Filter results

Labeling
Industry sector
Product family

Vacuum Tube Lifters JumboSprint

  • Tube lifter JumboSprint for ergonomic handling of compact workpieces
  • Configurable lifting unit, operator handle, vacuum gripper and vacuum generator
  • All around operator handle for precise operation
  • For compact workpieces up to 300 kg
Show category
Configure now

Vacuum Tube Lifters JumboFlex High-Stack

  • JumboFlex High-Stack for back-friendly lifting and lowering of loads
  • For optimal use of space in storage areas and transport equipment
  • Up to a stacking height of 255 cm
  • For workpieces up to 50 kg
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart