Schmalz

Vacuum Tube Lifters JumboFlex Hygienic

The vacuum handling solution for dynamic applications in cleanrooms, wet and hygienic areas with high hygiene requirements

The one-hand operation of the JumboFlex Hygienic enables fast, ergonomic lifting and moving of various goods in pharmaceutical production cleanrooms, hygienic areas of food processing, or other industries with the highest cleanliness requirements.

Product Inquiry

Intuitive one-hand control for handling compact workpieces such as barrels, bags, crates or frozen goods

Simple and fast cleaning thanks to tool-free disassembly, easy-to-clean protective tube and high resistance to cleaning agents

Low powder and germ deposits due to highly polished surfaces as well as low-crack and low-gap design

No alteration of the handled goods through the use of non-reactive, non-crumbling and non-absorbent materials

With optional HEPA filter: Prevents deposits inside the lift tube and environmental contamination

Material Handling for Pharmaceutical Production: PalPharma

Safe and efficient handling of bags, containers, and drums — designed to meet the specific requirements of pharmaceutical processes.

Learn more about PalPharma Solutions
Design
  • Vacuum generation (1) by vacuum pump up to 50 kg load capacity
  • Flexible vacuum supply hose (2)
  • Lifting unit (3) with wipeable protective tube and optional integrated filter element
  • Operator handle (4) with one-hand grip for lifting, lowering and releasing the load
  • Individually matched suction cups (5) for different workpieces
Industries
  • •Chemicals
  • •Food
  • •Pharmaceuticals

Products

Vacuum tube lifter JumboSprint Hygienic
Vacuum tube lifter JumboSprint Hygienic
  • Hygiene-oriented design for low dirt accumulation and easy cleaning
  • Version for cleanroom and pharmaceutical applications featuring an integrated HEPA filter and a tool-free removable control unit that is machine-washable.
  • Version for wet and hygienic areas without an integrated HEPA filter, designed for easy external cleaning using a high-pressure washer
  • Hygienic material combination of polished stainless steel with a high-quality surface finish and FDA-compliant plastics
Stainless Steel Jib Cranes Hygienic
Stainless Steel Jib Cranes Hygienic
  • Ergonomic and health-friendly, health-protective transportation of different loads at the workplace
  • Hygiene-oriented design for low dirt accumulation and easy cleaning
  • The perfect complement to the vacuum tube lifter Jumbo Hygienic
  • Flexible integration through column or ceiling mounting
Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart