Schmalz

Vacuum Tube Lifters JumboErgo

For workpieces of many different shapes and sizes weighing up to 300 kg

The twist grip on the JumboErgo is designed to operate like a motorcycle throttle. Large and heavy loads such as wooden boards, cardboard boxes and solar panels can be moved gently and precisely. The length of the operator handle can be varied, which allows the user to always maintain a safe distance from the load.

Configure now

Responsive and precise handling due to ergonomic operation with precisely controllable twist grip

Modular design and extensive gripper and accessories program for implementing individual requirements

Increases employee motivation and minimizes work-related musculoskeletal disorders

Optional radio remote control for up to 40 % energy savings

Optional pneumatic swiveling unit for swiveling workpieces up to 120 kg by 90°

Together for greater sustainability - with Jumbos in action.

Our innovative vacuum technology combines sustainability with economic success. Thanks to intelligent system optimization, you can save up to 90 % of your energy consumption with the new Eco function, depending on the application. This not only makes a valuable contribution to environmental protection, but also significantly improves your ROI.

Find out more now and discover new ways to lift your vacuum tube lifter to the next level.

Click here for your sustainable Jumbo
Modular system

(1) Radio remote control SRC for vacuum generator (optional)

(2) Frequency control with vacuum blower SBV

(3) Twist grip for lifting, lowering and releasing the load

(4) Filter - changable without tools

(5) Suspension height can be adjusted without the load attached

(6) Quick-change adapter for vacuum grippers (optional)

Modular elements
Quick-change adapter

Quick-change adapter

Versatility is key: Schmalz offers the right suction cups for virtually any application. With quick-change adapter the gripper can be changed quickly and easily.

Single vacuum gripper

Single vacuum gripper

For compact goods such as cardboard boxes, barrels, buckets, jugs and cabinets.

Single vacuum gripper, long

Single vacuum gripper, long

For pallets, narrow cardboard boxes, beams, square tubes and other elongated workpieces.

Round vacuum gripper

Round vacuum gripper

For barrels, buckets or stone slabs with rough surfaces.

Sack gripper

Sack gripper

For paper and plastic bags, raw rubber bails and shrink-wrapped packages.

Double vacuum gripper

Double vacuum gripper

For cardboard boxes, crates or sheets. The vacuum grippers can be continuously adjusted along the beam.

Double vacuum gripper FMP

Double vacuum gripper FMP

For pallets, sections or cut pieces where the vacuum gripper is not fully covered by the workpiece. The grippers can be continuously adjusted along the beam.

Quadruple vacuum gripper

Quadruple vacuum gripper

For large cardboard boxes, sheets and non-rigid pieces. The vacuum grippers can be continuously adjusted lengthwise and crossways.

Multiple vacuum gripper

Multiple vacuum gripper

For uneven workpieces such as foil trays or unstable cardboard boxes. The individual vacuum grippers optimally compensate for any unevenness.

Needle gripper

Needle gripper

For air-permeable components such as soft wood fiber, rock wool, foam or insulation boards.

Mechanical grippers

Mechanical grippers

Schmalz offers mechanical gripper solutions for workpieces that cannot be vacuum-gripped, such as bags or open transport boxes.

Modular system for configuring custom grippers

Modular system for configuring custom grippers

In addition to a large number of pre-configured grippers, the modular gripper system adds additional configurations to the Jumbo product range. You can easily configure multiple vacuum grippers that are custom tailored to the respective application.

Technical Data

The vacuum tube lifters JumboErgo and JumboSprint can be configured specifically based on the requirements of each individual application due to their modular design. The technical data varies depending on the configuration and on the vacuum gripper chosen.

The following technical data are standard values.

Type

Workpiece format*
Min [mm]

Workpiece format*
Max [mm]

Operator handle
length L [mm]

Max. lifting
speed [m/min]

Max. lifting stroke
Z [mm]

Height
H** [mm]

JumboErgo

300x200

4,000x2,000

350-1,000

60

1,700

2,850

 

300x200

4,000x2,000

350-1,000

60

2,100

3,400

JumboSprint

300x200

3,000x1,000

155-500

60

1,700

2,850

 

300x200

3,000x1,000

155-500

60

2,100

3,400

A lift capacity of 140 kg and higher applies: lifting stroke Z +160 mm, height H +250 mm
*Depends on the vacuum gripper chosen
**Vacuum gripper not included (total height = H + height of the vacuum gripper)

Jumbo type

Max. lift capacity [kg]

Ø Lift tube

 

Horizontal

90° swivel

D [mm]

Ergo/Sprint 35

35

-

120

Ergo/Sprint 45

45

30

140

Ergo/Sprint 65

65

50

160

Ergo/Sprint 85

85

70

178

Ergo/Sprint 110

110

90

203

Ergo/Sprint 140

140

120

230

Ergo/Sprint 200

200

-

250

Ergo/Sprint 300

300

-

305

Industries
  • •Universal
Success Stories

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select