Schmalz

Vacuum Tube Lifters JumboSprint EX

Safe Handling in an Explosion Protection Zone

The JumboSprint EX vacuum tube lifter is specially designed for lifting tasks in potentially explosive atmospheres.
It enables safe and ergonomical handling of loads and contributes to an efficient, smooth flow of materials.

Product Inquiry

Circumferential operator handle for optimal transfer of force and guidance of the device

Modular design and extensive gripper and accessories program for implementing individual requirements

Increases employee motivation and minimizes work-related musculoskeletal disorders

Complete system with tube lifter and steel jib crane for explosion protection areas available

Can be used throughout Europe without country-specific certificates thanks to certification according to ATEX Directive 2014/34/EU

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Modular system

(1) Vacuum generator - blower or ejector for special Ex version

(2) Jib crane with steel crane rail

(3) Vacuum tube lifter JumboSprint EX

Explosion zone

Vacuum generator

Max. lifting stroke

Max. lift capacity

 

 

[mm]

45 kg

65 kg

85 kg

110 kg

140 kg

200 kg

250 kg

1/21

Ejector

1,700 / 2,100

X

X

X

 

 

 

 

2/22

Ejector

Blower

1,700 / 2,100

1,700 / 2,100

X

X

X

X

X

X

X

X

X

X

Technical Data

The following technical data are standard values.

Workpiece format*
Min [mm]

Workpiece format*
Max [mm]

Max. lifting
speed [m/min]

Max. lifting stroke
Z [mm]

Height
H** [mm]

Operator handle
length L [mm]

300x200

3,000x1,000

60

1,700

2,850

250-500

300x200

3,000x1,000

60

2,100

3,400

250-500

*Depends on the vacuum gripper chosen
**Vacuum gripper not included (total height = H + height of the vacuum gripper)

Industries
  • •Universal

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Awarded the seal of approval by Aktion Gesunder Rücken e. V.

Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.

Download flyer

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select