FXCB-SW150 297 3R54 SPB2 40 P VSi NO
Part no.: 10.01.43.00070
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Industries: Logistics | Packaging
| Valve type | Flow restrictor |
| Nozzle diameter | 1.5 (mm) |
| Length L | 297 (mm) |
| Width B | 123.2 (mm) |
| Height H | 158 (mm) |
| Arrangement | 3R54 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Additional function area gripper | Vacuum and pressure switch VSi |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
| Weight | 2.2 (kg) |
| Construction vacuum switch | PNP switching |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 123.2 mm |
| B1 | 159 mm |
| dn | 10 mm |
| H | 158 mm |
| H1 | 164 mm |
| H2 | 47 mm |
| L | 297 mm |
| L1 | 331 mm |
| L2 | 114.4 mm |
| L3 | 102 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 2.2 kg |
| Suction rate (max.) | 354 l/min |
| Number of suction cells | 15 |
| Lift capacity (vertical) | 80 N |
| Lift capacity (horizontal) | 350 N |
| Product family | FXCB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










