• Spring plunger with special sliding bearings and one damping spring for handling of workpieces with differing heights, such as curved metal sheets, etc.
  • Handling of very sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement
  • For use under rough operating conditions
  • For handling tasks with very dynamic motion and short cycle times
Product Highlights
  • Maintenance-free and durable thanks to high-quality plain bearings and machined push rod; enables minimum cycle times
  • Optionally available in anti-rotation version for gentle positioning on sensitive workpieces
  • Large range of connecting threads and stroke lengths enables a wide variety of applications with standard suction cups
Spring Plungers FSTE-HD
  • Spring plunger consisting of high strength stainless steel rod, brass sleeve with integrated bearing (2) and damping spring (4)
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Anti-rotation guard due to flat side on the rod and a correspondingly shaped guide sleeve
  • Always male connection thread for suction cup (5)
  • Two lock nuts (3) for attachment
  • Suction cup connection: G1/8” to G1/2”
  • Stroke: 15 to 90 mm
  • Version Heavy Duty
  • Integrated vacuum feed
The matching documentation for this product is available in this section.

Documents

Language

Filter by