Needle Grippers SNG-M

  • Needle gripper for handling of flexible, non-rigid components
  • Handling of materials which are difficult to grip with vacuum, such as composite textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.

Our Highlights...

  • Very small size
  • Needles retracted by springs
  • Synchronised extension of the needles
  • Optionally available with adapter flange plate

Your Benefits...

  • Optimal for installation in restricted spaces
  • Only one control signal
  • Safe handling of the workpieces
  • Perfect adaptation to other mounting components
 

Individual items in the product family Needle Grippers SNG-M

 

SNG-M 4 0.8
SNG-M 4 0.8
10.01.29.00001
Needle gripper SNG-M, particularly compact version
Number of needles: 4
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
4.0 ... 6.0 bar