Bellows Suction Cups FSGAO (1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for use in multi-shift operations with very short cycle times
  • Handling of oily and narrow, curved metal sheet
  • Handling of cardboard, wood and similar materials under rough operating conditions
  • Handling of workpieces with extremely abrasive surfaces such as rough cardboard sheets

Our Highlights...

  • Material Vulkollan VU1 with high resistance to tearing
  • Good resistance to chemicals
  • Minimum abrasion: approx. 10 - 12 mm³ to DIN 53516
  • 1.5 folds

Your Benefits...

  • Very wear-resistant suction cup for heavy loads and a long lifetime
  • Unaffected by oil (handling of sheet-metal parts)
  • Lifetime up to 20 times longer compared to standard NBR
  • High suction force and optimum damping effected during placement on the workpiece
 

Individual items in the product family Bellows Suction Cups FSGAO (1.5 Folds)

 

FSGAO 95x40 VU1-72 G1/8-AG
FSGAO 95x40 VU1-72 G1/8-AG
10.01.06.00503
Bellows suction cup (oval), very hard-wearing, for narrow workpieces
Dimensions (LxB): 95 x 40 mm
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Brass
Vacuum connection: G1/8"-M
Number of folds: 1.5
FSGAO 140x65 VU1-72 G1/4-AG
FSGAO 140x65 VU1-72 G1/4-AG
10.01.06.00498
Bellows suction cup (oval), very hard-wearing, for narrow workpieces
Dimensions (LxB): 140 x 65 mm
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Brass
Vacuum connection: G1/4"-M
Number of folds: 1.5