Edge Gripper Suction Cups for Hot Forming SAOK HT2 (oval)

Our Highlights...

  • Silicone-free special material HT2
  • Edge gripper suction cups with an oval design
  • Large-area, structured inner support
  • Vulcanize-bonded connection nipple

Your Benefits...

  • Free of paint wetting impairment substances, maximum temperature resistance up to 250 °C
  • For elongated workpieces, stamping parts or car body parts
  • Avoidance of deep-drawing and high absorption of lateral forces
  • Avoidance of damage to machines and downtime due to a loss of suction
 

Individual items in the product family Edge Gripper Suction Cups for Hot Forming SAOK HT2 (oval)

 

SAOK 70x25 HT2-65 G1/4-AG
New
SAOK 70x25 HT2-65 G1/4-AG
10.01.01.12461
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxB): 70 x 25 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium
SAOK 70x25 HT2-65 G1/4-IG
New
SAOK 70x25 HT2-65 G1/4-IG
10.01.01.12462
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxB): 70 x 25 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Vacuum connection: G1/4"-F
Nipple material: Brass
SAOK 70x25 HT2-65 G3/8-IG
New
SAOK 70x25 HT2-65 G3/8-IG
10.01.01.12463
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxB): 70 x 25 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Vacuum connection: G3/8"-F
Nipple material: Brass