- EFFICIENT
 
Technical Data
Technical Data
- Ready-to-connect handling sets for robots from the manufacturer Yaskawa
 - Includes gripper, suitable flange and connection cable
 
Products
- EFFICIENT
 
End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
 - Compatible with all common lightweight robots
 
ROB-SET FXCB YASKAWA O2010.01.43.00067
| with | |
| for | YASKAWA | 
| Type | HC10DT <2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
ROB-SET FXCB YASKAWA O2010.01.43.00183
| with | |
| for | YASKAWA | 
| Type | HCP10DTP, HCP20DTP ≥2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
ROB-SET FXCB YASKAWA O2010.01.43.00143
| with | |
| for | YASKAWA | 
| Type | HC20DT-B12 <2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
ROB-SET FXCB YASKAWA SPB210.01.43.00131
| with | |
| for | YASKAWA | 
| Type | HC10DT <2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
ROB-SET FXCB YASKAWA SPB210.01.43.00184
| with | |
| for | YASKAWA | 
| Type | HCP10DTP, HCP20DTP ≥2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
ROB-SET FXCB YASKAWA SPB210.01.43.00153
| with | |
| for | YASKAWA | 
| Type | HC20DT-B12 <2022 | 
| Construction vacuum switch | NPN switching | 
| Control valve | Normally open | 
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
 - Sealing element: Sealing foam or suction cups
 
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
 - Lift capacity up to 35 kg
 - Max. dimensions (LxW): 850 x 650 mm
 - Sealing element: sealing foam or suction cups
 
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
 - Mounting profile with internal vacuum guide
 - Compatible to all Schmalz components
 
Lightweight Gripping Systems SLG
- Lift capacity max. 10 kg
 - External or integrated vacuum generation
 
- NEW
 
Finger Grippers mGrip
- Load capacity up to 10 kg
 - Workpiece width up to 300 mm
 - Gripping speed up to 120 picks per minute
 - Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
 
- NEW
 
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
 - Dimensions: 290 x 215 mm to 350 x 250 mm
 - Material: NBR, SI
 
 Product Inquiry
  















