Schmalz

Configurators

Individual solutions configured in just a few minutes

Use our configurators to adapt the products individually to your application. We support you at all times in making the right choice.

Mounting elements

Area gripping systems and end effectors

Gripping Systems and End-of-Arm Tooling (EOAT)

Pneumatic Vacuum Generators

Manual Handling

Ergonomic Lift Assist
  • Configure the right ergonomic lifting solution tailored to the individual application

  • Complete system consisting of vacuum lifter and crane system optimally combined for safe, efficient and ergonomic handling

Configurators with separate rights

The configurators in this area can only be accessed with separate authorization. If you require access, please turn to your local contact person.

Ručno rukovanje

  • Ergonomska tehnologija manipulacije za ručne procese rada
  • Rješenja se sastoje od vakuumskog podizača i odgovarajućeg kranskog sustava
  • Individualni dizajn kompletnog sustava prema ergonomskim principima
Show category

Vacuum Tube Lifters JumboFlex Mobile

  • Mobile tube lifter solution for flexible use at various locations
  • Easy operation through conventional industrial sockets
  • Electrical height-adjustable column and compact parking position of the articulated-arm jib ensure compact transport dimensions
Show category

Aluminum Bridge Cranes

  • Modular crane system for flexible and cost-effective assembly of individual crane solutions
  • Installation on ceiling or portal construction
  • Particularly suitable for large workspaces
  • Lift capacity up to 1,200 kg
Show category
  • NEW

Finger Grippers mGrip Basic

  • Load capacity up to 10 kg
  • Workpiece width up to 300 mm
  • Up to 120 picks per minute
  • Fingers made of silicone (optional FDA-compliant), degree of protection of the finger module IP69K
Show category

Finger Grippers mGrip

  • Load capacity up to 10 kg
  • Workpiece width up to 300 mm
  • Gripping speed up to 120 picks per minute
  • Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category

Smart Hoists

  • Smart hoists are ideal as support for sensitive and precise lifting operations. The sensory detection of the hand force on the control handle enables intuitive control both on the control handle and directly on the workpiece.
Show category

Frequently Asked Questions

How does the Schmalz online configurator work?

The web-based tool guides you through a defined selection process:

  • Component selection: You select the product solution that best suits your application.

  • Validation: A software-based background check prevents technicaly incompatible combinations.

  • 3D visualization: Changes are displayed directly in a three-dimensional model.

  • CAD download: Once you’re done, you can download the CAD data directly into your design software.

  • Inquiry: Once you’ve finished configuring the system, you can submit an inquiry and receive a customized offer.

Which products can I configure using the Schmalz configurators?

With Schmalz’s product configurators, you can put together modular components and complete handling systems directly online for your specific application. The product portfolio covers the following main categories:

  • Mounting Elements

  • Surface-gripping systems and end effectors

  • Pneumatic vacuum generators

  • Manual handling

The portfolio is continuously being expanded to include additional configurators. You can see which products are currently configurable directly in the respective category overview or by clicking the configurator button on the product detail page.

Are the Schmalz configurators free?

Yes. The tools on the website are free to use. To access advanced functions, you simply need to register at schmalz.com.

What are the benefits of logging in to the configurator on schmalz.com?

With your regular account or after a one-time registration in the store, you’ll have direct access to three key functions in the configurator:

  • Price Calculation: The configurator immediately displays the specific price for your custom-built assembly. Country-specific restrictions may apply.

  • Data export: You’ll receive CAD files for direct import into your design software.

  • Project management: Configurations can be saved and shared with others.

How do I get a quote for my configuration?
  1. Once you have completed your configuration, you can submit the data directly to Schmalz by clicking the "Inquiry" button.

  2. Your inquiry will be automatically forwarded to the appropriate contact person at Schmalz.

  3. After a technical investigation by a Schmalz expert, you will receive a detailed quote.

Can I save a completed configuration and share it with my coworkers?

As a logged-in user, you can save your configurations directly in the configurator. The saved configurations are then stored in your customer account and can be opened, adapted, and saved again at any time.

To share a configuration, use a separate function in the configurator to generate a link to it and forward it to colleagues or project participants. This allows you to share the current planning status and collaborate on it together.

Can I edit a saved configuration later?

Yes, once you are logged in, you can edit saved configurations at a later time. You can find them in your user account under “Saved Configurations” and reload them at any time. You can swap out individual components or change parameters. The system performs a new validity check after every change.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.