Schmalz

Vacuum lifter particle boards

Vacuum lifters for particle boards are devices in the field of handling that can lift, move and set down large, flat and largely suction-tight workpieces with the aid of vacuum. Basically, vacuum lifters from Schmalz are divided into two product groups:

The most important features of the vacuum lifters for particle boards include ergonomics and increased efficiency. The vacuum tube lifters Jumbo are ideally suited for loading and unloading CNC machining centers. The vacuum lifting devices VacuMaster are ideal for picking up and storing as well as swiveling and turning solid particle boards. The vacuum lifters from Schmalz thus ensure a health-friendly, health protective workplace for your employees, which helps to reduce work absence due to illness and increase productivity.

Zoek uw contactpersoon

Choices for handling particle boards

We will find the right solution for your application with particle boards: the selection of the right vacuum lifter for your application depends on the maximum weight of your workpieces and the type and orientation of your handling. Depending on the application, choose a vacuum lifter for your individual wood handling:

  • Schmalz offers the vacuum tube lifter JumboErgo for sensitive and precise handling wood of different formats up to 300 kg.

  • The vacuum lifting device VacuMaster Multi is suitable for handling large and heavy airtight or porous wooden boards, for both raw and coated MDF, OSB and particle board.

  • The VacuMaster VHB is suitable for loading and unloading longitudinal circular saws with planks, boards and beams.

Products

The right crane system from Schmalz for every vacuum lifter for particle boards

Schmalz offers suitable crane systems for all-around ergonomically handling with the vacuum lifter for particle boards. The aluminum crane systems and jib cranes have been precisely adapted to the load capacities of the vacuum lifters. The modular system allows easy integration of the vacuum lifter for particle boards together with the crane system into your working environment.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.