Przyssawki mieszkowe o okrągłym kształcie nadają się szczególnie do pracy z nierównymi i łukowatymi przedmiotami. Dzięki płaskiemu kształtowi i małej objętości przyssawki szybko i precyzyjnie chwytają przedmiot obrabiany.

Przyssawki mieszkowe FSGA (1,5 fałdy)
Przyssawki mieszkowe FSGA (1,5 fałdy)
  • Średnica: 4 do 78 mm
  • Materiał: HT1, NBR, NBR-ESD, NK, SI, SI-AS, SI-MD, SI-HD
  • Styczka połączeniowa wtykana
×
Przyssawki mieszkowe FSGA (1,5 fałdy)
Okrągła, uniwersalna mieszkowa przyssawka z 1,5-krotnym zagięciem, dostępna w różnych materiałach dla szerokiego zakresu wymagań.
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds)
  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, NK, SI, SI-CO, SI-HD, SI-MD
  • Connection nipple plugged into elastomer part
×
Bellows Suction Cups FSG (2.5 Folds)
Round universal suction cup with 2.5 folds, available in various materials for a wide range of requirements.
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
  • Diameter: 110 and 150 mm
  • Material: NBR, SI
  • Supporting plate screwed to elastomer part
×
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
Round suction cup with 1.5 folds and large diameter for large, heavy, but sensitive workpieces; with attached connection plate.
Bellows Suction Cups FSGPL (1.5 Folds)
Bellows Suction Cups FSGPL (1.5 Folds)
  • Diameter: 100 to 250 mm
  • Material: HT1, NBR
  • Supporting plate vulcanized to elastomer part
×
Bellows Suction Cups FSGPL (1.5 Folds)
Round suction cup with 1.5 folds, large diameter, very soft sealing lip and supports at the bottom.
Bellows Suction Cups FSGC
Bellows Suction Cups FSGC
  • Diameter: 30 mm to 60 mm
  • Material: NBR
×
Bellows Suction Cups FSGC
Robust bellows suction cup FSGC for handling a wide range of workpieces in logistics applications.
Bellows Suction Cups SAB (1.5 Folds)
Bellows Suction Cups SAB (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled metal sheets; very high horizontal and vertical holding forces und high suction cup stroke.
Bellows Suction Cups SAB HT2 (1.5 Folds)
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT2 (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high horizontal and vertical holding forces and high suction cup stroke.
Bellows Suction Cups FSGB (3.5 Folds)
Bellows Suction Cups FSGB (3.5 Folds)
  • Diameter: 25 mm
  • Material: NBR, SI
  • Connection nipple plugged into elastomer part
×
Bellows Suction Cups FSGB (3.5 Folds)
Round universal suction cup with 3.5 folds for optimal damping effect and the highest suction cup stroke for fragile workpieces.
Bellows Suction Cups SPB1 (1.5 Folds)
Bellows Suction Cups SPB1 (1.5 Folds)
  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular
×
Bellows Suction Cups SPB1 (1.5 Folds)
Round bellows suction cup with 1.5 folds, large suction cup stroke for handling semi-rigid packaging.
Bellows Suction Cups SPB2 (2.5 Folds)
Bellows Suction Cups SPB2 (2.5 Folds)
  • Diameter: 20 to 50 mm
  • Material: ED
  • Modular connection nipple
×
Bellows Suction Cups SPB2 (2.5 Folds)
Round bellows suction cup with 2.5 folds and damping effect as well as large suction cup stroke for use in carton and tray erectors.
Przyssawki mieszkowe SPB4 (4,5-krotne)
Przyssawki mieszkowe SPB4 (4,5-krotne)
  • Średnica: 20 do 50 mm
  • Materiał: SI (zastosowanie w przemyśle spożywczym)
×
Przyssawki mieszkowe SPB4 (4,5-krotne)
Okrągła mieszkowa przyssawka z 4,5 fałdami i miękką wargą uszczelniającą do obsługi opakowań o niestabilnych kształtach.
Przyssawki mieszkowe SPB2f (2,5 fałdy)
Przyssawki mieszkowe SPB2f (2,5 fałdy)
  • średnica: 15 do 50 mm
  • Materiał: SI (zastosowanie w przemyśle spożywczym)
×
Przyssawki mieszkowe SPB2f (2,5 fałdy)
Okrągła mieszkowa przyssawka z 2,5-krotnym zagięciem do dynamicznego przenoszenia worków z ekstremalnie zagniecionymi lub wypełnionymi cieczą opakowaniami.
Przyssawki mieszkowe SPB4f (4,5 fałdy)
Przyssawki mieszkowe SPB4f (4,5 fałdy)
  • średnica: 30 do 50 mm
  • Materiał: SI
  • Modułowa złączka przyłączeniowa lub funkcja wtykowa
×
Przyssawki mieszkowe SPB4f (4,5 fałdy)
Okrągła mieszkowa przyssawka z 4,5 fałdami do przenoszenia worków z ekstremalnie zagniecionymi lub wypełnionymi cieczą opakowaniami.
Bellows Suction Cups PSPF
Bellows Suction Cups PSPF
  • Dimensions: 33 mm to 53 mm
  • Material: SI
×
Bellows Suction Cups PSPF
2C bellows suction cup for handling thin, instable or liquid-filled bags.
Bellows Suction Cups with Sealing Ring
Bellows Suction Cups with Sealing Ring
  • Diameter: 53 to 200 mm
  • Material: NBR / NK
×
Bellows Suction Cups with Sealing Ring
Round bellows suction cup with 1.5 folds for workpieces with uneven or rough surfaces
Bellows Suction Cups SDC1
Bellows Suction Cups SDC1
  • Dimensions: 20 mm to 100 mm
  • Material: PU
×
Bellows Suction Cups SDC1
Bellows suction cup for rough and slightly textured surfaces.
Bellows Suction Cups SDC2
Bellows Suction Cups SDC2
  • Dimensions: 20 mm to 100 mm
  • Material: PU
×
Bellows Suction Cups SDC2
Bellows suction cup for rough and slightly textured surfaces.