Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and sort of beef rib cuts using the finger gripper mGrip. Even if the beef rib cuts are closely attached, they are separated and picked with accuracy. The gripper handles slippery, flexible meat products with hygienic precision. Even irregular or overlapping shapes are stabilized during lifting.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.