Vacuum Clamping Systems Multi-Clamp VC-M / VC-M-V
- System consists of suction plate and rotation/swiveling unit Multi-Base
- Internal or external vacuum supply possible
In the wood processing industry, differently shaped wooden workpieces are clamped and held for manual processing.
The vacuum clamping system MultiClamp clamps workpieces in order to work them manually. It can be used on almost eyery surface so it´s flexible applicable in facilities and construction sites. The sophisticated clamping system Multi-Clamp VC-M is based on Schmalz vacuum clamping technology that has been tried and tested in all sectors of trade and industry. The compact system can be installed flexibly in a great variety of ways, on a workbench or on an existing work surface: it can be screwed on, fixed using a vice or by means of vacuum. The vacuum clamping system Multi-Clamp VC-M consists of a Multi-Clamp suction plate and the Multi-Base turn/swivel fixture. This means the suction plate can also be used as a cost-effective clamping solution without the turn and swivel function.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.