Handling in hygienic and hazardous areas: everything spotless
Whether in clean rooms in pharmaceutical production or in hygienic areas in food processing: Stainless-steel jib cranes Hygienic in combination with JumboSprint Hygienic vacuum tube lifters ensure ergonomically correct handling and efficient material flow.
The JumboSprint Hygienic vacuum tube lifter helps professionals in hygienic areas and cleanrooms with the handling of shrink wrapped goods such as bags, drums and jugs. It is suitable for frequent and rapid lifting and moving of heavy loads. The polished stainless-steel surfaces with uniform grain direction mean that hardly any buildup can adhere and cleaning agents drain off well. The weld seams, which are ground without cracks or gaps, also contribute to this. The metal components made of stainless-steel V2A / SAE 304 and the wipeable protective tube are resistant to many cleaning agents, and the system can be dismantled without tools.
Move loads up to 50 kilograms
The handling solution consists of a vacuum tube lifter and a crane. Tri-Clover connections link the lifting unit, control panel and gripper. The gripper seals are made of FDA-compliant silicone suitable for direct use on food products. The HEPA filter integrated into the tube lifter protects the inside of the lifting tube from contamination. A differential pressure indicator provides information on the degree of contamination of the filter elements, so that a change can take place at the right time. An electrical blower generates the vacuum, which moves loads of up to 50 kilograms. Individually matched suction cups are suitable for different workpieces. The operator handle with bow-shaped grip allows the load to be lifted, lowered and released.
Large radius of action
Stainless-steel jib cranes hygienic from Schmalz provide the necessary radius of action for the JumboSprint Hygienic tube lifter. Also made of stainless-steel and optimized for hygiene, they are perfect for use in all areas where cleanliness is essential. The diamond-shaped crane section reduces horizontal areas and simplifies cleaning of the crane. The cranes can be individually configured for different applications and allow high working speeds and positioning accuracy. They support ergonomically and fatigue-free handling. The crane column is suitable for floor or ceiling mounting, and the slewing bearing enables movements of 220 degrees. Employees can adjust the responsiveness of the crane via an adjustment screw. Depending on the application, the stainless-steel jib cranes hygienic operates with a conventional or an articulated-arm jib.
Media contact
The Schmalz press team will be happy to answer any questions you may have.