Vacuum Tube Lifter JumboFlex Allows Quick Handling of Cardboard Boxes
A filling system is used to fill the oil bottles. After that, groups of six bottles each are packaged in cardboard boxes. The 20-kg cardboard boxes are then sent along a roller belt for order picking. The arduous task of lifting the heavy cardboard boxes from the roller belt used to be done by hand. This is why the company decided to use the vacuum tube lifter JumboFlex 35 from Schmalz.
The vacuum tube lifter JumboFlex 35 which they use features simple, ergonomic single-handed operation, which means that you can operate the device with only one hand. This allows you to quickly and easily place the cardboard boxes on the pallets. Due to the lifter's double suction pad, it can also lift glued and strapped cardboard boxes. The vacuum tube lifter JumboFlex’s high level of system reliability ensures that it is always ready for use. The high degree of employee satisfaction is a testament to the quality of Schmalz handling systems.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.